Catalogs
Medium-Pressure Tube Fittings — Unions — 90° Elbows
Le raccord pour tube moyenne pression série FK Swagelok forme un joint étanche aux gaz et présente une résistance élevée aux vibrations dans des applications mettant en œuvre des pressions inférieures ou égales à 1378 bar (20 000 psig). Disponible en acier inoxydable 316, en alliage super duplex 2507 ou en alliage 625.
중압 및 고압 피팅 튜빙 밸브 및 액세서리
특징: 316 스텐레스강 구조; 537°C (1000°F)까지의 온도; 중압 (MP) 피팅, 크기—1/4 ~ 1 in., 압력 등급—최대 20 000 psig (1378 bar); 고압 (HP) 피팅, 크기—1/4 ~ 9/16 in., 압력 등급—최대 60 000 psig (4134 bar); NACE® MR0175/ISO15156 적합
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12FK0-9 | 316 스테인리스강 | 3/4인치 | Swagelok® 중압 튜브 피팅 | 3/4인치 | Swagelok® 중압 튜브 피팅 | View Product |
SS-4FK0-9 | 316 스테인리스강 | 1/4인치 | Swagelok® 중압 튜브 피팅 | 1/4인치 | Swagelok® 중압 튜브 피팅 | View Product |
SS-6FK0-9 | 316 스테인리스강 | 3/8인치 | Swagelok® 중압 튜브 피팅 | 3/8인치 | Swagelok® 중압 튜브 피팅 | View Product |
SS-8FK0-9 | 316 스테인리스강 | 1/2인치 | Swagelok® 중압 튜브 피팅 | 1/2인치 | Swagelok® 중압 튜브 피팅 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.